INF496_FullOrder

by Member #370147

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magician Chassis
Retired ROB-10825
119.6 8   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
19.6 8   
Mini Photocell
In stock SEN-09088
25.6 16   
Crystal 16MHz
In stock COM-00536
2.1 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
8.8 16   
Tactile Button Assortment
In stock COM-10302
13 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
7.5 5   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
14.4 9   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
37 2   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
2.1 2   
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
19.9 2   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
19.9 2   
Piezo Element
In stock SEN-10293
3.2 2   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
4.2 2   
Thumb Joystick
In stock COM-09032
9 2   
Breadboard - Classic
28 available PRT-00112
87.6 8   
Total: 501.55