arduino

by Member #185304

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ClockIt
Retired KIT-09205
24.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
Computer Power Supply
Retired TOL-09539
29.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Serial Miniature OLED Module - 1.7" (uOLED-160-G1GFX)
Retired LCD-08543
59.95 1   
Cannot be ordered at this time.
Total: 177.65