Product | Subtotal | Qty | |
---|---|---|---|
ProtoBoard - Round 1"
PRT-08809 |
8.85 |
3
Cannot be ordered at this time. |
|
ProtoBoard - Round 2"
PRT-08810 |
8.85 |
3
Cannot be ordered at this time. |
|
ProtoBoard - Rectangle Wired 3"
PRT-08812 |
9 |
2
Cannot be ordered at this time. |
|
ProtoBoard - Square 2"
PRT-08811 |
10.5 | 3 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
5.85 | 3 | |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 | |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Wire Wrap Wire - Green (30 AWG)
PRT-08186 |
8.95 |
1
Cannot be ordered at this time. |
|
Wire Wrap Wire - Red (30 AWG)
PRT-08030 |
8.95 |
1
Cannot be ordered at this time. |
|
Wire Wrap Wire - Black (30 AWG)
PRT-08031 |
8.95 |
1
Cannot be ordered at this time. |
|
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
1.8 | 4 | |
2x3 Pin Shrouded Header
PRT-10877 |
7 | 4 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
2.2 | 4 | |
2x5 Pin Shrouded Header
PRT-08506 |
7 | 4 | |
Mini Pushbutton Switch
COM-00097 |
1.8 | 4 | |
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
7.9 |
2
Cannot be ordered at this time. |
|
Jumper Wire - 0.1", 6-pin, 4"
PRT-10366 |
1.05 | 1 | |
Jumper Wire - 0.1", 5-pin, 4"
PRT-10365 |
1.05 | 1 | |
Jumper Wire - 0.1", 4-pin, 6"
PRT-10369 |
1.6 | 1 | |
Total: 111.35 |