by nsolyntjes
Product | Subtotal | Qty | |
---|---|---|---|
LED - RGB Clear Common Anode
COM-10820 |
2.25 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Small Heatsink
PRT-11510 |
19.9 | 2 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Slide Pot - X-Large (10k Linear Taper)
COM-09119 |
3.5 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 | |
Piezo Element
SEN-10293 |
1.6 | 1 | |
Rotary Encoder
COM-09117 |
4.5 | 1 | |
Schottky Diode
COM-10926 |
2.5 | 10 | |
Surface Mount Right Angle Switch
COM-10860 |
1.05 | 1 | |
Header - 6-pin Male (SMD, 0.1", Right Angle)
PRT-09015 |
1.05 | 1 | |
RCA Jack Breakout
PRT-08826 |
0.95 |
1
Cannot be ordered at this time. |
|
RCA Jack
PRT-08631 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 48.6 |