UCCS

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PicoBoard
Retired WIG-10311
269.7 6   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
150.4
You save:
8 (5%)
32   
Transistor - NPN (2N3904)
In stock COM-00521
15.36
You save:
0.64 (4%)
32   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
16 32   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
15.36
You save:
0.64 (4%)
32   
LED - Basic Green 5mm
In stock COM-09592
10.56
You save:
0.64 (6%)
32   
LED - Basic Red 5mm
In stock COM-09590
21.12
You save:
1.28 (6%)
64   
LED - Basic Yellow 5mm
In stock COM-09594
21.12
You save:
1.28 (6%)
64   
Trimpot 10K with Knob
In stock COM-09806
28.8
You save:
1.6 (5%)
32   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
120
You save:
6.4 (5%)
32   
Arduino Uno - R3
In stock DEV-11021
798.4 32   
Total: 1467.77


Start a project on
Hackster.io
with this stuff