Toys

by willydlw

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
SparkFun OpenSegment Serial Display - 20mm (Green)
Retired COM-11646
16.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Multi-Chassis - Rescue Platform
Retired ROB-12092
139.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Yellow
Retired COM-11493
10.95 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (ATV)
Retired ROB-12090
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
30
You save:
7.5 (20%)
1   
Cannot be ordered at this time.
Total: 714.32