Product | Subtotal | Qty | |
---|---|---|---|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
2 | 4 | |
Total: 19 |