Jason

by jasonbot2000

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
In stock COM-10197
9.95 1   
Flex Sensor 4.5"
In stock SEN-08606
51.8 4   
EL Wire - Red 3m
In stock COM-10191
9.95 1   
EL Wire - Pink 3m
18 available COM-10198
9.95 1   
EL Wire - Purple 3m
In stock COM-10196
9.95 1   
EL Inverter - 3v
In stock COM-10201
9.95 1   
9V Snap Connector
In stock PRT-00091
1.25 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
14.95 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
In stock ROB-10333
10.95 1   
Pan/Tilt Bracket Kit (Multi Attachment)
In stock ROB-10335
5.95 1   
Rover 5 Robot Platform
30 available ROB-10336
59.95 1   
Thermal Printer
Only 3 left! COM-10438
49.95 1   
Audio Jack Modem for iPhone and Android
Retired DEV-10331
11.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
39.95 1   
Cannot be ordered at this time.
Plastic Bobbin of Conductive Thread - 30'
Retired DEV-10516
2.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder
Retired DEV-10084
4.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
In stock TOL-10951
34.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
WiFly RN-171 802.11b/g Serial Module - Roving Networks
In stock WRL-11049
19.95
You save:
10 (33%)
1   
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Solder : Time II Watch Kit
Only 1 left! KIT-11488
59.95 1   
USB Weatherproof Connector - Panel Mount (USB B)
28 available PRT-11370
16.95 1   
Big Dome Pushbutton - Green
33 available COM-11275
9.95 1   
Bare Conductive - Electric Paint Pen (10ml)
In stock COM-11521
9.95 1   
SparkFun Weather Band Receiver Breakout - Si4707
Retired WRL-11129
29.95 1   
Cannot be ordered at this time.
Mojo v3 FPGA Development Board
In stock DEV-11953
74.95 1   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
13.95 1   
SparkFun RS232 Shifter Board Kit
Retired PRT-00133
7.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
5.95 1   
Total: 1269.7