PlantAware Prototype

Favorited Favorite 0

Parts for the PlantAware project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Ethernet with PoE
Retired DEV-11361
239.85 3   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
49.5 3   
Real Time Clock Module
Retired BOB-00099
44.85 3   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
29.85 3   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
35.85 3   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
8.55 9   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
22.8 24   
Arduino Wi-Fi Shield
Retired DEV-11287
254.85 3   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Total: 711.9