by Sgt Ploppers
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
Total: 35.53 |