March 2013

by MPFlaga

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
MP3 Codec - VS1063
25 available COM-11025
21.9 2   
MP3 Codec IC - VS1033D-L
Retired COM-08127
19.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
9 2   
Thumb Slide Joystick
In stock COM-09426
7.9 2   
EL Wire Starter Kit
Retired RTL-11421
16.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
30 available BOB-11570
4.5 1   
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
6.3 3   
LED - Infrared 950nm
In stock COM-09349
3.15 3   
Diffused LED - White 10mm
In stock COM-11121
0.6 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
69.9 2   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
5.9 2   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
12.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
11 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
Total: 469.17