by sethborders
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Relay SPDT Sealed - 20A
In stock COM-10924 |
21 |
6
added to your cart |
|
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521 |
5.5 |
10
added to your cart |
|
Voltage Regulator - 5V
In stock COM-00107 |
1.05 |
1
added to your cart |
|
Total: 27.55 |