Buy me crap!

by Member #129211

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
19.5 3   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
SpeakJet
Retired COM-09578
49.9 2   
Cannot be ordered at this time.
SparkFun Venus GPS Logger - SMA Connector
Retired GPS-10920
59.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
39.8 4   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Solenoid - 36v
In stock ROB-10391
20.5 1   
Total: 283.85