Simon Series Workshop

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
SparkFun Simon Says - Surface Mount Soldering Kit
Retired KIT-10935
27.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
24.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Total: 171.2