kakao

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pushbutton 33mm - Yellow
Retired COM-09180
0.95 1   
Cannot be ordered at this time.
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Pushbutton 33mm - Blue
Retired COM-09178
0.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
8.85 3   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
22 4   
EL Panel - Blue (10x10cm)
Retired COM-10798
89.7 6   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 9 left! SEN-00242
59.8 4   
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
44.85 3   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11031
49.95 1   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
6.4 4   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Total: 288.3