Will code for hardware

by Member #134608

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner
Retired SEN-08839
129.95 1   
Cannot be ordered at this time.
Data Logger - Atlas Scientific ENV-32X
Retired SEN-11196
39.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
16.5 1   
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Modem Long Range 433MHz: UM96 - Includes Antenna and Cable
Retired WRL-00155
44.95 1   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Medium
Retired COM-00682
6.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
Total: 673.85