Making Things Feel (Harvestworks class)

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LED - Basic Red 5mm
In stock COM-09590
2.25 5   
LED - Basic Green 5mm
In stock COM-09592
2.25 5   
LED - Basic Yellow 5mm
In stock COM-09594
2.25 5   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
1 10   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
3 10   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Total: 70.75