Random Stuff I want

by MoriFi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
44.95 1   
Polymorph - 250g
In stock TOL-10950
9.95 1   
Thermochromatic Pigment - Black (20g)
Out of stock COM-11558
25.9 2   
Micro Maestro 6-channel USB Servo Controller
In stock ROB-09664
19.95 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
27.9 2   
Photoluminescent Panel - 8.5x11"
Retired COM-11554
4.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
14.95 1   
SparkFun LogicBlocks Kit
Only 9 left! KIT-11006
39.95 1   
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
17.47
You save:
7.48 (30%)
1   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
In stock PRT-09771
3.95 1   
Spark Gap Igniter - 4.8V
Retired COM-11218
29.9 2   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
Herbie Kit - Black
Retired ROB-09549
39.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
1.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.25 1   
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
4.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.3 1   
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
PodBreakout
Retired DEV-08295
29.9 2   
Cannot be ordered at this time.
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
9.75 5   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
10.45 11   
Piezo Igniter
In stock COM-10234
9.95 1   
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
In stock ROB-09670
139.8 4   
TCM8240 Camera Breakout
Retired BOB-09504
19.95 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
64.75 5   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
44.75 5   
Total: 836.07


Start a project on
Hackster.io
with this stuff