by yennifs
Product | Subtotal | Qty | |
---|---|---|---|
Relay SPDT Sealed
COM-00100 |
4.2 | 2 | |
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
WRL-00705 |
22.95 |
1
Cannot be ordered at this time. |
|
Switching Power Supply - 24V 500mA
TOL-08981 |
10.95 |
1
Cannot be ordered at this time. |
|
N-Channel MOSFET 60V 30A
COM-10213 |
5 |
4
Cannot be ordered at this time. |
|
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
4.2 | 4 | |
Screw Terminals 5mm Pitch (3-Pin)
PRT-08433 |
4.2 | 4 | |
Spring Terminals - PCB Mount (6-Pin)
PRT-08077 |
6 |
4
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
3.5 | 2 | |
2.4GHz Duck Antenna RP-SMA - Large
WRL-00558 |
10.95 | 1 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
7.8 | 4 | |
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
3.8 |
4
Cannot be ordered at this time. |
|
Header - 6-pin Male (SMD, 0.1", Right Angle)
PRT-09015 |
4.2 | 4 | |
Break Away Male Headers - Right Angle
PRT-00553 |
6.75 | 3 | |
Arduino Uno SMD
DEV-10356 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
7-Segment Serial Display - Yellow
COM-09764 |
12.95 |
1
Cannot be ordered at this time. |
|
7-Segment Serial Display - Blue
COM-09765 |
9.95 |
1
Cannot be ordered at this time. |
|
7-Segment Serial Display - Red
COM-09766 |
9.95 |
1
Cannot be ordered at this time. |
|
7-Segment Serial Display - Kelly Green
COM-09767 |
9.95 |
1
Cannot be ordered at this time. |
|
7-Segment Display - 6.5" (Red)
COM-08530 |
20.5 | 1 | |
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 217.65 |