Pratt Sponsorship

Favorited Favorite 0

Parts for an upcoming exhibit in the Graduate School of Architecture and deign based on luminescent reactive structures.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
167.7 6   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
65.7 6   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
5 10   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
14.75 5   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
14.75 5   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
14.75 5   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
35.7 6   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
80.85 3   
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
215 10   
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
19.9 2   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
19.9 2   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
19.9 2   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
19.9 2   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
213.78
You save:
11.22 (5%)
6   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
23.8 4   
Total: 1134.68