Power Supply

by Member #373745

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
59.85 3   
Cannot be ordered at this time.
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 2xAA
Retired PRT-08249
11.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
Total: 203.97