Stuff

by Member #392683

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Enclosure - Aluminum (115x65x35mm)
Retired PRT-11350
4.95 1   
Cannot be ordered at this time.
Car Adapter Plug - Red LED
Retired PRT-11474
1.5 1   
Cannot be ordered at this time.
Black Chicken Head Knob - 14x20mm
Retired COM-10000
0.95 1   
Cannot be ordered at this time.
Black Knob - 15x19mm
In stock COM-09998
1.05 1   
DC Brushless Fan-- 50x50x10mm
Retired COM-09648
4.95 1   
Cannot be ordered at this time.
Fuse Clip 5mm
In stock COM-09773
0.3 1   
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Small Heatsink
In stock PRT-11510
9.95 1   
SMD LED - Green 0603 (strip of 25)
Retired PRT-11249
2.95 1   
Cannot be ordered at this time.
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
2.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Total: 98.75