Parts

by callahan09

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
13.8
You save:
9.2 (40%)
2   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Green)
Retired COM-11407
1.25
You save:
0.7 (36%)
1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Rotary Encoder - Illuminated (RGB, right-angle)
Retired COM-10984
3.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Key Switch - Small
Retired COM-10445
1.9 2   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
9.9 2   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
Total: 554.75