general

by Member #393725

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ARGOS Satellite Transceiver Shield - ARTIC R2
Only 7 left! SPX-17236
199.95 1   
GSM/GPRS Module - SM5100B
Retired CEL-09533
119.9 2   
Cannot be ordered at this time.
GPS Receiver - EM-408 SiRF III (20 Channel)
Retired GPS-08234
64.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
39.9 2   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
44.85 3   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
11.85 3   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
3.15 3   
CMOS Camera - 1300x1040
Retired SEN-08668
19.9 2   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Mini Photocell
In stock SEN-09088
3.2 2   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
MicroMag 3-Axis Magnetometer
Retired SEN-00244
49.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
179.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Mating Connector Housing for Dust Sensor
Retired PRT-09690
0.35 1   
Cannot be ordered at this time.
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
1.6 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
Arduino Display Adapter
Retired LCD-12087
9.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
33 2   
Humidity and Temperature Sensor - SHT15
Retired COM-08227
57.9 2   
Cannot be ordered at this time.
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
LPG Gas Sensor - MQ-6
Only 9 left! SEN-09405
5.5 1   
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
IR Reflectance Sensor - QRE1113
Out of stock COM-09542
2.1 1   
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 14 left! SEN-00242
14.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Ultrasonic Range Finder - XL-MaxSonar-EZ0
Retired SEN-09491
52.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5883L
Retired COM-10494
13.9 2   
Cannot be ordered at this time.
Serial TFT LCD 4.3" with Touchscreen - uLCD43
Retired LCD-11075
139.95 1   
Cannot be ordered at this time.
Heating Panel - 12V (4" x 2")
Retired COM-11867
34.95 1   
Cannot be ordered at this time.
MPU-6000 - Motion Processing Unit
Retired SEN-11234
25.9 2   
Cannot be ordered at this time.
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
23.85 3   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
SI4735-D60-GU AM/FM Radio IC
Retired COM-11737
9.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5843
Retired COM-09441
11.9 2   
Cannot be ordered at this time.
MEMS Microphone - INMP401 (ADMP401)
Retired COM-10028
15.8 4   
Cannot be ordered at this time.
TCP/IP PHY Embedded Chip - WIZnet W5100
Retired COM-09471
11.9 2   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Servo Cable - Female to Female
Retired ROB-09187
2.95 1   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
3.8 4   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer - ADXL345
Out of stock SEN-09045
10.95 1   
Cannot be ordered at this time.
H-Bridge Driver - NJM2670E3
Retired COM-11782
4.95 1   
Cannot be ordered at this time.
3-Axis Gyro/Accelerometer IC - MPU-6050
In stock SEN-10937
29.82
You save:
67.83 (69%)
7   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
Triple-Axis Digital-Output Gyroscope - ITG-3200
Retired SEN-09793
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
2.25 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
31 available WRL-10534
22 4   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
11.8 4   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
6.4 4   
ADH8066 GSM Module
Retired CEL-10138
49.95 1   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
4.2 2   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
9.9 2   
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
Piezo Element
In stock SEN-10293
3.2 2   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
134.85 3   
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
41 2   
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
94 4   
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
Round Base A
Retired ROB-12187
6.99 1   
Cannot be ordered at this time.
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
Ogg Vorbis Codec IC - VS1000D
Retired COM-08300
9.9 2   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
23 available COM-11900
6.3 3   
Flexinol - 0.005" Diameter (1 foot)
Retired COM-12095
5.85 3   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
20.85 3   
Cannot be ordered at this time.
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
7.8 4   
Cannot be ordered at this time.
Total: 2652.49