Order R5

by superkittens

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
9.95 1   
RN-XV WiFly Module - RP-SMA Connector
In stock WRL-11047
21.53
You save:
13.42 (38%)
1   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
7.95 1   
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
9.95 1   
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
34.75 5   
Cannot be ordered at this time.
Breadboard - Mini Modular (Green)
Retired PRT-11661
3.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
Retired PRT-11659
3.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Blue)
Retired PRT-11660
3.95 1   
Cannot be ordered at this time.
Total: 142.88