Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 3.3V/8MHz
DEV-10999 |
19.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
9 | 4 | |
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
DEV-11680 |
5.25 |
1
Cannot be ordered at this time. |
|
Conductive Ribbon - 4-Conductor (Connector)
PRT-11681 |
1.5 |
1
Cannot be ordered at this time. |
|
Crystal 20MHz
COM-00534 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 56.6 |