Things To Acquire

by Perl

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breakout Board for VS1053 MP3 and MIDI
Retired BOB-08954
19.95 1   
Cannot be ordered at this time.
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
Altera Cyclone II Breakout Board
Retired BOB-08596
79.95 1   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
PICASO QVGA/VGA/WVGA Graphics Controller
Retired DEV-10329
54.95 1   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
Retired LCD-10089
56.95 1   
Cannot be ordered at this time.
Breakout Board for MCP4725 I2C DAC
Retired BOB-08736
4.95 1   
Cannot be ordered at this time.
LinkM - USB to I2C
17 available COM-09903
29.95 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.25 1   
RJ45 8-Pin Connector
In stock PRT-00643
1.5 1   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
0.95 1   
Screw Terminals 5mm Pitch (3-Pin)
In stock PRT-08433
0.95 1   
6" Digital Calipers
Out of stock TOL-10997
14.95 1   
Total: 856.05