Want Them =3

by Malik

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Safety Glasses
In stock SWG-11046
4.95 1   
Servo - Generic High Torque Full Rotation (Standard Size)
In stock ROB-09347
13.95 1   
555 Timer
In stock COM-09273
8.6
You save:
0.9 (9%)
10   
H-Bridge Motor Driver 1A
In stock COM-00315
7.05 3   
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
8.95 1   
Robotic Claw - MKII
In stock ROB-11524
11.95 1   
Pan/Tilt Bracket
Out of stock ROB-10335
5.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
2.95 1   
Conductive Stainless Fiber - 1oz
Out of stock DEV-10868
5.95 1   
Conductive Ribbon - 3-Conductor (1 yard)
Only 5 left! DEV-10172
4.95 1   
Thumb Joystick
In stock COM-09032
11.85 3   
Mini Pushbutton Switch
In stock COM-00097
3.2
You save:
0.3 (9%)
10   
Piezo Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
9.75 5   
Copper Tape - 5mm (50ft)
In stock PRT-10561
2.95 1   
Jumper Wire Kit
In stock PRT-00124
6.95 1   
Jumper Wires Standard 7" M/M Pack of 30
In stock PRT-11026
4.95 1   
Servo Extension Cable - Female to Female (shrouded)
In stock ROB-08738
5.9 2   
Speaker - PCB Mount
In stock COM-11089
1.95 1   
SN74HC165 Shift-In Breakout
Retired BOB-11512
3.95 1   
Total: 156.65