by 4lex
Product | Subtotal | Qty | |
---|---|---|---|
Sparkle Kit - Diamond
KIT-10836 |
19.95 |
1
Cannot be ordered at this time. |
|
USB to RS232 Converter - 6ft
CAB-11304 |
17.5 | 1 | |
SparkFun Cerberus USB Cable - 6ft (Sale)
CAB-11515 |
17.85 |
3
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
13.9 |
2
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
SEN-11486 |
69.9 |
2
Cannot be ordered at this time. |
|
Real Time Clock Module
BOB-00099 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 | |
Total: 183.55 |