Stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
7.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Ethernet w/o PoE
Retired DEV-11229
39.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
9.9 2   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
4.5 10   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
11 2   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
1.95 1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Total: 185.8