Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Crystal 16MHz
In stock COM-00536 |
1.05 |
1
added to your cart |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061 |
7.9 |
2
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
In stock COM-00526 |
4.2 |
2
added to your cart |
|
Total: 13.15 |