Mark's Wish List

by Member #394562

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
25.9 2   
Cannot be ordered at this time.
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (White)
In stock COM-11409
3.5 1   
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
Barometric Pressure Sensor - BMP085
Retired COM-09603
8.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Blackberry Trackball
Retired COM-09308
4.95 1   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Button Pad 2x2 - LED Compatible
22 available COM-07836
2.1 1   
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Capacitive Touch Sensor IC (Sale)
Retired COM-07902
8.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
Real Time Clock - DS3234
Only 2 left! COM-10079
10.95 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Rotary Encoder - Illuminated (RGB, right-angle)
Retired COM-10984
3.95 1   
Cannot be ordered at this time.
SI4735-C40-GU AM/FM Radio IC
Retired COM-10227
9.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Female Header Pack
23 available PRT-11269
2.25 1   
USB Mini-B SMD Connector
In stock PRT-00587
1.6 1   
USB Female Type A SMD Connector
In stock PRT-09011
1.5 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 28-Pin
15 available BOB-00496
4.5 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
SparkFun SSOP to DIP Adapter - 28-Pin
In stock BOB-00500
4.5 1   
Breakout Board for USB microB
Retired BOB-09614
1.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
13x2 Pin Female Header
Retired PRT-11765
1.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
Total: 470.85