More Parts

by Datalink

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Fio v3 - ATmega32U4
In stock DEV-11520
34.95 1   
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
16.95 1   
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
In stock DEV-09281
1.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Only 3 left! DEV-11643
54.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
15.9 2   
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
14.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
14.95 1   
Arduino Ethernet Shield
Retired DEV-09026
39.06
You save:
6.89 (15%)
1   
Cannot be ordered at this time.
Arduino Project Enclosure
In stock PRT-10088
11.95 1   
Fiber Optic Receiver
Retired COM-10205
1.95 1   
Cannot be ordered at this time.
Fiber Optic Transmitter
Retired COM-10204
1.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
16 available COM-10195
9.95 1   
EL Wire - White 3m
In stock COM-10197
9.95 1   
EL Wire - Red 3m
In stock COM-10191
9.95 1   
EL Wire - Blue-Green 3m
Only 7 left! COM-10199
19.9 2   
BlinkM MaxM - I2C Controlled RGB LED
Only 13 left! COM-09000
24.95 1   
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
In stock COM-10201
9.95 1   
Stepper Motor with Cable
In stock ROB-09238
44.85 3   
Serial Miniature OLED Module - 0.96" (uOLED-96-G1GFX)
Retired LCD-08538
79.9 2   
Cannot be ordered at this time.
Total: 593.51


Start a project on
Hackster.io
with this stuff