LISTA CESAR

by Member #150196

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pogo Pin w/ Round Tip
In stock PRT-09173
114
You save:
12 (10%)
120   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
27 6   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
6.4 4   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
9.6 6   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
18 4   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
14 4   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Total: 192.5