by flickerfly
Product | Subtotal | Qty | |
---|---|---|---|
Practical Arduino
BOK-09613 |
39.95 |
1
Cannot be ordered at this time. |
|
Arduino Project Enclosure
PRT-10088 |
59.75 |
5
Cannot be ordered at this time. |
|
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
141.75
You save: 7.5 (5%) |
15
Cannot be ordered at this time. |
|
LED Cube 3x3x3
KIT-09867 |
69.95 |
1
Cannot be ordered at this time. |
|
LoL Shield - Green
KIT-09795 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet Shield
DEV-09026 |
229.75 |
5
Cannot be ordered at this time. |
|
Arduino Uno
DEV-09950 |
374.25 |
15
Cannot be ordered at this time. |
|
SparkFun Ardumoto - Motor Driver Shield
DEV-09815 |
124.75 |
5
Cannot be ordered at this time. |
|
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
Power Driver Shield Kit
DEV-10305 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
COM-00760 |
59.95 |
1
Cannot be ordered at this time. |
|
LED Mixed Bag - 5mm
COM-09881 |
69
You save: 46 (40%) |
10
Cannot be ordered at this time. |
|
LED - Basic Green 5mm (25 pack)
COM-09855 |
39.5 |
10
Cannot be ordered at this time. |
|
10 Segment LED Bar Graph - Blue
COM-09937 |
22.5 | 10 | |
1.0" Single Digit Alphanumeric Display - Blue
COM-09933 |
29.5 |
10
Cannot be ordered at this time. |
|
LED - Super Bright Blue (25 pack)
COM-09662 |
2.13
You save: 6.37 (75%) |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Cathode (25 pack)
COM-09853 |
17.56
You save: 4.39 (20%) |
1
Cannot be ordered at this time. |
|
555 Timer
COM-09273 |
14.25 |
15
Cannot be ordered at this time. |
|
LED Display Driver (8-Digit) - MAX7219CNG
COM-09622 |
109.5 |
10
Cannot be ordered at this time. |
|
Shift Register 8-Bit High-Power - TPIC6B595
COM-00734 |
11.25 |
5
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
35.75
You save: 1.75 (5%) |
25
Cannot be ordered at this time. |
|
Black Metal Knob - 14x24mm
COM-10002 |
16 | 10 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
21 | 10 | |
Piezo Element
SEN-10293 |
16 | 10 | |
Potentiometer Knob
COM-08828 |
9.5 |
10
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
21 | 10 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
10.5 | 10 | |
Standoffs Metal Hex
COM-00126 |
48.75 |
25
Cannot be ordered at this time. |
|
Concave Button - Black
COM-09339 |
8.25 | 3 | |
Concave Button - Blue
COM-09337 |
8.25 | 3 | |
Concave Button - Green
COM-09341 |
8.25 | 3 | |
Concave Button - Red
COM-09336 |
8.25 | 3 | |
Concave Button - White
COM-09340 |
8.25 | 3 | |
Concave Button - Yellow
COM-09338 |
8.25 | 3 | |
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
Microswitch - 2 Terminal
COM-09414 |
7.5 |
5
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
6.75 | 15 | |
Rocker Switch - SPST (right-angle)
COM-08837 |
15.75 | 15 | |
Slide Pot - X-Large (10k Linear Taper)
COM-09119 |
17.5 | 5 | |
Slide Potentiometer Knob - X-Large
COM-09120 |
8 | 5 | |
Toggle Switch
COM-09276 |
10.5 | 5 | |
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
64.75 | 5 | |
Heat Shrink - Black 5' x 1/4"
PRT-08830 |
1.95 |
1
Cannot be ordered at this time. |
|
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Female Headers
PRT-00115 |
8.75 | 5 | |
Break Away Headers - Straight
PRT-00116 |
8.75 | 5 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Digital Oscilloscope DIY Kit
KIT-09484 |
59.95 |
1
Cannot be ordered at this time. |
|
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
|
Mux Shield
DEV-09832 |
274.45 |
11
Cannot be ordered at this time. |
|
Serial/Analog Mux/Demux - 74HC4052
COM-09907 |
4.75 |
5
Cannot be ordered at this time. |
|
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 | |
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Circular LED Bargraphs - Blue
COM-11492 |
11.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun LED RingCoder Breakout - RGB
BOB-11040 |
6.95 |
1
Cannot be ordered at this time. |
|
Clear Plastic Knob
COM-10597 |
1.05 | 1 | |
Crystal Kit
COM-11630 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun Electric Imp Breakout
BOB-11400 |
12.95 |
1
Cannot be ordered at this time. |
|
Electric Imp
WRL-11395 |
17.95
You save: 12 (40%) |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Magician Chassis
ROB-10825 |
14.95 |
1
Cannot be ordered at this time. |
|
XMEGA Xprotolab
DEV-11643 |
54.95 |
1
Cannot be ordered at this time. |
|
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
SparkFun SSOP to DIP Adapter - 28-Pin
BOB-00500 |
4.5 | 1 | |
Breakout Board for USB microB
BOB-09614 |
1.95 |
1
Cannot be ordered at this time. |
|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Silicone Bumpers - Small, Black (8x2mm, 5 pack)
PRT-12653 |
0.95 |
1
Cannot be ordered at this time. |
|
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
PRT-10230 |
0.95 |
1
Cannot be ordered at this time. |
|
Silicone Bumpers - Large (10x16.5mm, 4 pack)
COM-10594 |
1.05 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Screw - Flat Head (1.25", 4-40, 10 packs)
PRT-10928 |
1.5 |
1
Cannot be ordered at this time. |
|
SparkFun DeadOn RTC Breakout - DS3234
BOB-10160 |
24.5 | 1 | |
Multimeter Probes - Tweezers
TOL-11060 |
5.5 |
1
Cannot be ordered at this time. |
|
SparkFun S.H.O.V.E.L.
TOL-11763 |
10.5 |
1
Cannot be ordered at this time. |
|
Total: 2600.79 |