Wishes

by ArchangelGabriel

Favorited Favorite 0

I want all these things!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
Multimeter Kit
Retired KIT-10956
24.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Amber on Black 3.3V
Retired LCD-09054
14.95 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
Mr. Roboto Kit
Retired KIT-11257
39.95 1   
Cannot be ordered at this time.
Robotics Shield Kit for Arduino - Parallax
Retired ROB-11494
149.95 1   
Cannot be ordered at this time.
Total: 295.9