stuff I want

by Nat M

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
fabrickit BricKit
Retired DEV-10350
29.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Stepper Motor Retail
Retired RTL-11383
7.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Only 5 left! SEN-10266
2.1 1   
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
4.95 1   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
10.45 11   
Cannot be ordered at this time.
Jumper Wire - JST Black Blue
In stock PRT-08671
11.55 11   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
5.25 1   
Cannot be ordered at this time.
LED String Lights - Green (10M)
Retired COM-11749
19.9 2   
Cannot be ordered at this time.
Total: 314.8