LED Cube

by Member #396727

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Red 5mm
In stock COM-09590
1.35 3   
LED - Basic Blue 5mm
In stock COM-11372
3.6 6   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
8.4 4   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
6.4 4   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Total: 20.85