E-Origami Cost Effective Workshop

Favorited Favorite 0

This wishlist is for educators that wish to teach a low cost workshop on E-Origami. The wishlist can be used to teach up to 20 students.

Electrical concepts that can be taught include- Continuity and short circuits, polarity, series and parallel, Ohm's Law, voltage dividers and battery life. You can probably figure out how to teach more concepts, these are just off the top of the head.

Admittedly, SparkFun does not currently have a lot of material based on E-Origami but if you ask us we might be able to scrounge something up.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
LED Mixed Bag - 5mm
Retired COM-09881
13.8
You save:
9.2 (40%)
2   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
64.75 5   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
65 2   
Total: 193.45