EL - Room project

by Member #396192

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
4.8 3   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Total: 106.32