ITERC

by Member #397881

Favorited Favorite 0

Odds and ends :)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed - 20A
In stock COM-10924
10.5 3   
LED - Super Bright Blue
In stock COM-00529
3.15 3   
LED - Infrared 850nm
Retired COM-09469
2.85 3   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Total: 77.35