You can never have too many LEDs
Product | Subtotal | Qty | |
---|---|---|---|
Diffused LED - Green 10mm
COM-10633 |
1.2 | 2 | |
Diffused LED - Red 10mm
COM-10632 |
1.2 | 2 | |
Diffused LED - White 10mm
COM-11121 |
1.8 | 3 | |
LED - Basic Blue 5mm
COM-11372 |
1.8 | 3 | |
LED - Super Bright Blue
COM-00529 |
2.1 | 2 | |
LED - Super Bright White
COM-00531 |
2.1 | 2 | |
LED - Ultraviolet
COM-08662 |
5.25 | 5 | |
LED Light Pipe 0.6" Round
COM-09926 |
4.75 |
5
Cannot be ordered at this time. |
|
Total: 20.2 |