Arduino

by Hawke

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Getting Started with Processing
Retired BOK-10078
19.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
Making Things Talk
Retired BOK-09300
14.95 1   
Cannot be ordered at this time.
Programming Interactivity
Retired BOK-09415
19.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
7.9 2   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
39.9 2   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Amber on Black 3.3V
Retired LCD-09054
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
5.9 2   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Luxeon V LED - Royal Blue 5 Watt
Retired COM-08199
14.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 8 left! SEN-00242
14.95 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
10.5 10   
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
LED - Super Bright Red
In stock COM-00528
10.5 10   
Voltage Regulator - 5V
In stock COM-00107
10.5 10   
LED - Super Bright Blue
In stock COM-00529
10.5 10   
Infrared Emitters and Detectors
Retired SEN-00241
19.5 10   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
7.5 5   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
5.25 5   
Thumb Joystick
In stock COM-09032
13.5 3   
Thermistor 10K
In stock SEN-00250
4.75 5   
Basic LED - Green (Rectangular)
Retired COM-08532
3.5 10   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
10.5 10   
Reed Switch
In stock COM-08642
10.5 5   
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
27.9 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
LED - Super Bright Green
In stock COM-08285
10.5 10   
Relay SPDT Sealed
In stock COM-00100
21 10   
Button Pad 4x4 - LED Compatible
19 available COM-07835
19.8 4   
LED - Super Bright Yellow
In stock COM-00530
10.5 10   
Rotary Encoder
In stock COM-09117
13.5 3   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Voltage Regulator - Adjustable
Out of stock COM-00527
10.5 5   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
6.3 3   
Electret Microphone
In stock COM-08635
5.25 5   
LED - Basic Yellow 5mm
In stock COM-09594
4.5 10   
Dual Motor GearBox
Retired ROB-00319
32.85 3   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Gyro Breakout Board - ADXRS610 - 300°/s
Retired SEN-09058
24.95 1   
Cannot be ordered at this time.
Light Intensity to Frequency IC
Retired SEN-08940
11.9 2   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
9.5 10   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
13.9 2   
Cannot be ordered at this time.
Transistor - NPN (BC547)
Retired COM-08928
5 10   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
22.5 10   
Triple Output High Power RGB LED
Retired COM-08718
8.2
You save:
9.75 (54%)
1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
11.25 5   
Solderless High Intensity LED Holder - Lens Carrier
Retired COM-09640
0.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
11.25 5   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Yellow
In stock COM-09936
10.25 5   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
LED - Violet 5mm (25 pack)
Retired COM-09851
7.95 1   
Cannot be ordered at this time.
LED - Super Bright Yellow (100 pack)
Retired COM-09982
14.95 1   
Cannot be ordered at this time.
Total: 1046.59