gps race tracking

by AmicableNinja

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 2000mAh
27 available PRT-08483
12.95 1   
Interface Cable - GP-2106
Retired GPS-10896
1.5 1   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
ADH8066 GSM Module
Retired CEL-10138
49.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
2 2   
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
Quad-band Cellular Antenna SMA
In stock CEL-08347
9.95 1   
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
RPSMA Male to SMA Female Adapter
In stock WRL-09232
1.95 1   
XBee Pro 900 XSC RPSMA
Retired WRL-09087
71.95 1   
Cannot be ordered at this time.
XBee Pro 900 XSC Wire
Retired WRL-09085
66.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
24.95 1   
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
1.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
16 available GPS-11058
49.95 1   
Antenna GPS Embedded SMA
In stock GPS-00177
11.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
7.95 1   
Total: 426.7


Start a project on
Hackster.io
with this stuff