Basic Parts & Sensors

by fredeerock

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermistor 10K
In stock SEN-00250
0.95 1   
Hobby Motor
Retired ROB-10171
0.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
2.1 1   
Piezo Element
In stock SEN-10293
1.6 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Total: 24.95