Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
PRT-10319 |
2.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 24.5mm (PTH)
PRT-08863 |
0.95 |
1
Cannot be ordered at this time. |
|
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Bluetooth SMD Module - RN-42-HID
WRL-10823 |
15 |
1
Cannot be ordered at this time. |
|
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
COM-00674 |
1.95 |
1
Cannot be ordered at this time. |
|
USB micro USB SMD Connector
PRT-08533 |
1.5 |
1
Cannot be ordered at this time. |
|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
5.5 | 10 | |
Voltage Regulator - 3.3V SMD (strip of 10)
PRT-11253 |
7.95 |
1
Cannot be ordered at this time. |
|
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Red 3mm
COM-00533 |
0.45 | 1 | |
Laser Module - Green
COM-09906 |
17.95 |
1
Cannot be ordered at this time. |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
Total: 66.94 |