by BoKu
Product | Subtotal | Qty | |
---|---|---|---|
EL Wire - Blue 3m
COM-10195 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Inverter - 3v
COM-10201 |
9.95 |
1
Cannot be ordered at this time. |
|
Liquid Level Sensor - 8"
SEN-10221 |
42.95 |
1
Cannot be ordered at this time. |
|
EasyDriver Stepper Motor Driver
ROB-10267 |
44.85 |
3
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
52.5 | 3 | |
Crystal 20MHz
COM-00534 |
0.95 |
1
Cannot be ordered at this time. |
|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
21.9 | 2 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
21.9 | 2 | |
Total: 208.45 |