Varios

by Member #397656

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Quick Disconnect - Assortment (100 total)
Retired PRT-11487
7.95 1   
Cannot be ordered at this time.
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
35 10   
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
9 2   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
9 2   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-625MG (Standard Size)
Retired ROB-11885
31.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
20.5 1   
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
47 2   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Stomp Switch - DPDT
Retired COM-11151
19.5 10   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
SparkFun Thing Plus - SAMD51
In stock DEV-14713
21.5 1   
TinyFPGA AX2 Board
Retired DEV-14828
21.5 1   
Cannot be ordered at this time.
Total: 481.15