Product | Subtotal | Qty | |
---|---|---|---|
Solid State Relay - 8A
COM-10636 |
49.5 |
10
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
21 | 10 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
5.5 | 10 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
5 | 10 | |
Electrical Engineering 101 - (3rd Edition)
BOK-09458 |
39.95 |
1
Cannot be ordered at this time. |
|
Microswitch - 3-terminal
COM-09506 |
8 | 5 | |
ProtoBoard - Rectangle 3"
PRT-08815 |
45 |
10
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
17.5 | 10 | |
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Total: 208.95 |