Robotique

by koda

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
2.1 2   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
5-Pin Mini ICSP Connector
Retired PRT-11264
1 4   
Cannot be ordered at this time.
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
39.8 4   
Cannot be ordered at this time.
ProtoBoard TQFP44 0.8mm Pitch
Retired PRT-08879
9 2   
Cannot be ordered at this time.
SparkFun Adapter Board - ICD/ICD2
Retired BOB-00193
4.95 1   
Cannot be ordered at this time.
microSD Socket for Transflash
In stock PRT-00127
4.5 1   
SD/MMC Socket for Secure Digital Disk or Multi Media Cards
Retired PRT-11362
1.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
H-Bridge Driver - NJM2670E3
Retired COM-11782
4.95 1   
Cannot be ordered at this time.
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
69.9 2   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
9.99 1   
Cannot be ordered at this time.
Total: 451.94